Fallback image
Roxar Gauge Carriers-10

Roxar™ Gauge Carriers

Universal gauge carriers with slim full‑bore design, configurable for tubing or annulus measurements, engineered as an integrated part of the tubing string

We design, engineer, and manufacture a suite of universal gauge carriers for our Roxar downhole portfolio. The gauge carrier can be configured to obtain measurements in either the tubing or annulus. It has a slim full-bore design and will be an integrated part of the tubing string.

Key Features

  • The downhole sensors will be fully emerged in the gauge carrier for optimal protection.
  • For tubing pressure reading a double metal to metal seal configuration between the gauge and the carrier ensures the tubing integrity.
  • The seals can be pressure tested after gauge installation.
  • The carrier is designed to maintain a full-bore flow path of the production tubing, ensuring the carrier does not affect the flow of hydrocarbons or interventions.
  • Carriers are machined from a single, non-welded metal billet and can be specified to cater for various tubing sizes, common materials, and premium threads
  • The gauge mandrel can support control-line bypass for applications requiring chemical injection or intelligent well configurations where hydraulic lines are required lower in the completion
  • Mechanical properties of the gauge carrier are the same or better than the tubing it will interface to