image-[object Object]
Product Image

Spectrex™ 20/20MPI Series Commercial Triple IR Flame Detector

Spectrex™ 20/20MPI Triple IR Flame Detector delivers fast, dependable hydrocarbon flame detection with high false alarm immunity to protect critical operations, assets, and uptime.

The Spectrex™ 20/20MPI Series Commercial Triple IR Flame Detector is engineered for high risk industrial and commercial environments where rapid flame detection, operational reliability, and false alarm resistance are essential. Using proven Triple IR (IR3) technology, the 20/20MPI accurately detects hydrocarbon flames while maintaining strong immunity to interference from sunlight, hot surfaces, and process related conditions. Advanced multi spectrum infrared sensing combined with intelligent signal processing enables reliable flame detection in complex and variable operating environments. This ensures dependable performance in applications such as manufacturing facilities, energy infrastructure, storage and loading areas, and hazardous processing environments where detection confidence directly impacts safety and uptime. Designed for continuous operation, the Spectrex™ 20/20MPI Series delivers commercial grade durability and consistent performance in harsh conditions. With fast response, proven IR3 detection, and high false alarm immunity, the 20/20MPI helps safety teams reduce nuisance events, protect assets, and maintain uninterrupted operations with confidence.

Key Features

  • Triple IR (IR3) Flame Detection Technology.
  • Provides reliable flame detection in challenging environments, helping reduce nuisance alarms and increase confidence in fire protection coverage. 
  • Fast Hydrocarbon Flame Detection.
  • Enables rapid identification of hydrocarbon fires to support faster response and effective risk mitigation in high hazard areas.
  • High False Alarm Immunity Minimizes disruptions caused by sunlight, hot equipment, and background.