Fallback image
Spectrex™ 20/20Q Flame Detector

Spectrex™ 20/20Q Flame Detector

QuadSense™ IR3 flame detector for fast hydrocarbon fire detection up to 150 ft with proven false alarm immunity and flexible system integration.

The Spectrex™ 20/20Q Flame Detector is designed to deliver dependable hydrocarbon flame detection in environments where false alarms, harsh conditions, and system compatibility are critical concerns. Built on QuadSense™ IR3 technology, the detector analyzes flame signatures using four infrared sensors to provide confident detection while minimizing nuisance alarms from non-fire sources. Engineered for long-term reliability, the 20/20Q is factory calibrated for life and continuously verifies optical and electronic integrity through built-in infrared self-testing. This self-monitoring capability helps maintain consistent performance over time and supports system diagnostics without the need for frequent manual checks. The detector is designed for straightforward integration into fire and gas safety systems. Multiple output options and a universal wiring configuration allow the 20/20Q to adapt easily to a wide range of control architectures and installation requirements. Available in either a rugged marine-grade aluminum enclosure or a lightweight, corrosion-resistant Engineered Polymer enclosure, the Spectrex 20/20Q is suited for demanding indoor and outdoor applications where reliable flame detection is essential to an overall safety strategy.

Key Features

  • QuadSense™ IR3 technology with four infrared sensors
  • Fast detection of hydrocarbon fires up to 150 ft (45 m)
  • Continuous infrared Built-in Test (BIT)
  • Five selectable sensitivity levels
  • Multiple output options for system integration