Fallback image
Spectrex 40/40 Series Flame Detector

Spectrex™ 40/40 Series Flame Detector

Ultrafast, multi spectrum industrial flame detection for hazardous areas, delivering long range coverage, false alarm immunity, rugged heated optics, and global approvals.

Spectrex™ 40/40 Series Flame Detectors provide ultrafast, reliable fire detection for hazardous and high-risk industrial environments. Built on advanced multi spectrum sensing technologies—including QuadSense™ IR3 and UV/IR—the 40/40 Series delivers long range flame detection with high immunity to false alarms, helping reduce risk to personnel, assets, and operations.

Rugged stainless-steel construction with heated optics ensures dependable performance in harsh conditions, while continuous self-testing and diagnostics support system uptime and lower maintenance costs. With flexible outputs and digital communications such as HART® and Modbus®, the 40/40 Series integrates easily into new or existing fire and gas systems. Globally certified and backed by a five-year warranty, it is trusted across oil & gas, petrochemical, power, marine, hydrogen, and heavy industrial applications.

The series includes four application specific flame detectors:

40/40D Series
Next generation QuadSense™ platform for maximum coverage and fastest response in high-risk industrial applications requiring long range detection and advanced false alarm immunity.

40/40DI
QuadSense™ IR3 (TripleIR) flame detector ideal for hydrocarbon and hydrogen fire detection in oil & gas, petrochemical, and energy facilities.

40/40DUV
Ultrafast UV/IR flame detector designed for complex fire scenarios where rapid response is critical, such as areas with mixed fuels or high background radiation.

40/40C Series
Compact SharpEye™ flame detectors for space constrained or harsh environments, delivering high performance where size, weight, or mounting flexibility is critical.

Key Features

  • Ultrafast flame detection with extended long-range coverage 
  • Multi spectrum sensing for superior false alarm immunity 
  • Stainless steel housing with heated optics for harsh conditions 
  • Built-in self-test and continuous diagnostics 
  • Multiple output and communication options (including HART®) 
  • Global hazardous area and performance certifications 
  • Five-year warranty for long term reliability