Fallback image
prod-dual_control_box

Spectrex™ Dual Compartment Control Box

The Spectrex™ Dual Compartment Control Box is a rugged enclosure that protects flame detection controls, featuring dual compartments that separate wiring and electronics.

The Multi Compartment Control Box receives detection signals from both engine, personal and other protected compartments and activates the fire extinguishing system.

Microprocessor based electronics, enables flexibility to fit specific system configurations and operating logic. The control panel includes indications and warning signals, manual activation, system test features, modern CANBUS serial communication port enables connection to vehicle control system and can be used for maintenance and trouble-shooting.

Key Features

  • Dual Compartment Fire Suppression Control Designed for highly reliable fire suppression in engine and crew compartments
  • Automatic and Manual Extinguisher Activation Supports automatic extinguisher activation, integral manual activation, and accepts external manual activation inputs
  • Clear Indication and Warning Signals Provides alarm detection indication and visual warning signals for system status
  • Built In Test (BIT) Automatic Built In Test (BIT) on start up to help verify system functionality
  • System Integration Capability Enables seamless integration with higher level vehicle or system controls