Fallback image
opticaldetector_764002

Spectrex™ UV/IR Optical Detector

Spectrex™ UV/IR optical flame detector provides fast, accurate fire detection with superior false‑alarm immunity for hazardous and industrial applications.

The Optical UV/IR Detector high speed response is being installed in military tactical and combat vehicles.

The detector is micro controller based enabling adjustment of sensitivity and other features to a specific application.

A serial communication port provides outputs for maintenance and diagnostics.

Only simultaneous detection of radiation in the UV and IR ranges of the electromagnetic spectrum (which are characteristic of fire) and above preset threshold will result in a detector output signal.

All other types of radiation sources, not identified as fires, will not be detected.

Key Features

  • UV/IR Dual Sensor Optical Flame Detection Simultaneous ultraviolet and infrared sensing to positively confirm fire events in optical flame detection systems
  • High Sensitivity to Slow Growth Fires Detects developing fires at early stages for faster response in vehicle, enclosure, and industrial applications
  • Exceptional Immunity to False Alarms
  • Discriminates against non fire radiation sources to maintain detection integrity in challenging environments
  • Optional Fire Discrimination
  • Logic Configurable discrimination suppresses alarms when no ignition or explosion follows penetration events
  • Proven High Reliability Design
  • Engineered for dependable operation in safety critical fire detection applications