image-[object Object]
Product Image

Spectrex™ Emergency Switch

Manual fire system activation with built in backup power. The Spectrex™ Emergency Switch reliably triggers up to three extinguishers—even when primary power is lost.

The emergency switch enables manual activation of the system extinguishers. Manual activation can be performed even when the system is disconnected from its power supply. This capability is maintained for one hour after the power supply disconnection. The emergency switch can activate both the troop compartment and the engine compartment extinguishers, a total of up to three extinguishers.

Key Features

  • Maintains its own power for one hour after the vehicle main power switch is turned off
  • Activates up to three cylinders
  • High Reliability
  • MTBF Minimum 100,000 Hours