image-[object Object]
Product Image

Spectrex™ Multi Compartment Control Box

Spectrex™ multi‑compartment control box designed for flame detection systems, offering secure housing, power management, and reliable performance in hazardous industrial environments.

The Multi Compartment Control Box receives detection signals from both engine, personal and other protected compartments and activates the fire extinguishing system.

Microprocessor based electronics, enables flexibility to fit specific system configurations and operating logic. The control panel includes indications and warning signals, manual activation, system test features, modern CANBUS serial communication port enables connection to vehicle control system and can be used for maintenance and trouble-shooting.

Key Features

  • Fast, automatic fire suppression when every millisecond counts Detects hazards and activates extinguishers in under 5 ms—automatically or manually—to minimize damage and protect people and equipment.
  • One controller. Complete multi compartment protection. Centrally monitors and activates up to five extinguishers across engine, crew, and additional compartments, reducing system complexity.
  • Built in diagnostics that keep systems ready and reliable Automatic start up Built In Test (BIT), continuous supervision, and clear warning indications improve confidence and simplify maintenance.
  • Flexible design that fits your detection strategy Supports mixed fire detection technologies and external manual activation inputs within a single suppression architecture.
  • Proven reliability for demanding mobile applications Purpose built for vehicles and mobile equipment, with high reliability performance and MTBF ≥120,000 hours.