Fallback image
prod-crew-cylinder-extinguishers

Spectrex™ Personnel Compartment Extinguisher

Emerson’s Spectrex™ Personnel Compartment Extinguisher activates in <5 ms with 360° agent dispersion to help protect armored-vehicle crew spaces with reduced discharge impact.

Emerson’s Spectrex™ Personnel Compartment Extinguisher is designed for personnel compartments in armored vehicle systems. It uses HFC227ea with a sodium bicarbonate scrubbing agent, and a specialized valve/deflector design to enable rapid discharge and homogeneous 360° dispersion in the protected area—helping reduce discharge impact and improve crew safety.

Key Features

  • High-speed fire suppression with <5 ms activation and fast agent release for rapid coverage
  • Homogeneous 360° agent dispersion to provide even distribution throughout the protected space
  • Reduced discharge impact to help improve crew safety in personnel compartments
  • Rugged, reliable design featuring a sealed, no‑moving‑parts valve, visual pressure indication, MTBF ≥250,000 hours, and operation from -40°F to 160°F (-40°C to 70°C)