Fallback image
Aperio Vision Workstations - Cargo Operations

Aperio™ Vision Workstations

The Aperio Vision Workstation with 19” or 24” monitors and Vision CPUs delivers clear, actionable marine operations.

Integrated Control and Monitoring becomes clear and actionable with the Aperio Vision Workstation. The Workstation consist of a 19” or 24” Vision Monitor and Vision CPUs. The Vision Monitors are easily mountable to console or desk. The Vision CPU integrates as a free-standing unit or mounted on the back of Vision Monitors. Touch screen option, useful where a trackball or keyboard won’t fit. Vision Monitors equipped with wide angle view and full dimming. The Vision CPU has no moving parts and needs no fan. For local operation or alarm management a 10” workstation with integrated CPU Vision can be used. Marine Approvals: LR, DNV-GL, BV, ABS, CCS

Key Features

  • Robust design adapted for harsh marine environments
  • Various installation possibilities in a panel or on a console or desk
  • Wide range of monitor sizes 10”, 19” or 24”
  • Integrated CPU
  • Connections ports for external keyboard, mouse or trackball
  • Connection ports to Ethernet
  • Engineered by specialist devoted to the marine industry
  • Meets requirements for all major marine classifications