Online Prediction and Protection Systems

Choose the right system for the criticality of the asset.

Improve Safety and Availability with the Right Online System

Ensuring that your assets are always protected from unplanned failure requires choosing the right online system for the criticality of your asset to production. When safety regulations and insurance requirements dictate an API-compliant protection system, a modern approach would include predictive intelligence so you can operate your most critical assets with confidence. For the balance of your plant, a scalable system that delivers condition monitoring data continuously – and especially during transient conditions – is the answer.

Choose the Right System for the Application

IIoT

IIoT

The AMS Asset Monitor manages pervasive sensing while providing prediction, protection and process monitoring capabilities. It is designed to mount at the asset, reducing cabling requirements and other installation costs. It accommodates up to 12 CHARMs including Vibration CHARMs as well as DeltaV CHARMs for process inputs. For larger systems, multiple units can be daisy-chained together to extend the asset coverage. This monitor features an internal Logic Studio with multiple pre-programmed application solutions for easy to understand analysis and alert reporting.

Featured Products