Gas Chromatographs​

Extended analysis of components in a wide range of process applications where gas or liquid streams must be monitored​

Products

How it Works

Gas Analysis GC Fundamentals​

Fundamentals of Gas Chromatography​

Emerson’s Rosemount™ natural gas chromatographs are designed for critical gas measurement applications. They handle C6+ BTU/CV for custody transfer, complex C9+ analysis with hydrocarbon dew point calculations, trace contaminant monitoring (including C6+ with H2S) for pipeline integrity, and product quality for LNG or NGLs.​

Gas Chromatograph Product Portfolio

Explore our comprehensive portfolio of gas chromatographs designed to deliver precise, reliable analysis for a wide range of process and natural gas applications.

img

Rosemount™ 470XA Gas Chromatograph​

The Rosemount 470XA Gas Chromatograph is a compact, economical, and reliable solution designed to simplify natural gas analysis in fiscal and custody transfer applications. It provides accurate C6+ BTU/CV measurement that is fully traceable to international standards and doesn’t require a shelter for most environments, lowering the total cost of ownership. With an oven design based on the industry-proven Rosemount 770XA Gas Chromatograph, it offers flexible gas path configurations suitable for applications in renewable natural gas/biomethane and hydrogen markets.

img

Rosemount™ 700XA Gas Chromatograph

Designed for optimum reliability and flexibility, the Rosemount 700XA Process GC provides extended gas composition analysis with remote operation capabilities in an explosion-proof, field-mountable design. This reduces the need for elaborate analyzer shelters or temperature control requirements. Whether it is heating value measurement, trace contaminant monitoring, or product quality and process control, the Rosemount 700XA offers the flexibility to combine measurements in a single, transmitter-style GC, reducing footprint and total cost of ownership.​

img

Rosemount™ 770XA Gas Chromatograph

Rosemount 770XA Natural Gas Chromatographs provide the most accurate analysis of natural gas available in a field mounted gas chromatograph (GC). The 700XA features a design that increases analytical capability, maximizes ease of use, and widens the range of analysis options in a GC with an ambient temperature rating of -20 °C to 60 °C/ -4 °F to 140 °F. These enhanced features make the 700XA ideal for natural gas custody transfer and applications requiring advanced analysis such as C9+ (with hydrocarbon dew point and cricondentherm calculations) and C6+ with hydrogen sulfide (H2S).

img

Rosemount™ 1500XA Gas Chromatograph

The Rosemount 1500XA process gas chromatograph combines the proven analytical components of Emerson's field-mounted gas chromatographs with the larger oven capacity of a traditional air-bath oven design. This modular and scalable analyzer provides unmatched flexility and reliability within a single analyzer and can be configured for various process gas applications.

Frequently Asked Questions​

Our Gas Chromatographs function by separating and detecting components within a sample. Within the analytical oven, a column facilitates the separation of various components, while valves inject the sample and direct it through different flow paths. Finally, detectors are employed to identify and quantify the separated sample components. Gas Chromatography is a well-established and proven technology to provide comprehensive full composition analysis for natural gas and process gases.​

Our Rosemount™ GCs are widely utilized throughout the oil and gas value chain—from upstream production, through midstream gas processing, transmission, and distribution, to downstream applications such as refining, petrochemical manufacturing, power generation, and various industrial and residential uses.​

Typical applications include natural gas custody transfer, renewable energy initiatives such as hydrogen blending and renewable natural gas (RNG), carbon capture and utilization (CCU), gas processing, natural gas liquids (NGL), and liquefied natural gas (LNG). GCs are also used for many types of process gas measurement in process monitoring and control, as well as for environmental monitoring.​

Our Rosemount ™ GCs offer several benefits, including: ​

  • Rugged, field-proven designs for Low-Cost Installation​
  • Flexible application capabilities​
  • Built for easy operations and maintenance​
  • User friendly and powerful software​
  • Industry leading measurement performance

Yes, our GCs are designed for seamless integration with existing PLC, SCADA, DCS systems using industry-standard communication protocols like Modbus, Ethernet, and serial connections. This allows for real-time data transmission, remote monitoring, and improved process monitor and control in industrial operations.