Fallback image
Product Image

Rosemount™ 142 Insertion Conductivity Sensor

Rosemount 142 sensors are ideal for clean, moderately high conductivity applications, with a ¾ inch MPT connection for direct installation in piping, vessels, or tees.

The Rosemount 142 contacting conductivity sensors are ideal for use in clean, moderately high conductivity applications. 142 sensors feature a 3/4 inch MPT process connection for installation directly into process piping, vessels, or flow through tees. The sensors are available with a high temperature option for use up to 200° C.

Key Features

  • Selectable cell constants of 0.01/cm and 1.0/cm for low conductivity applications
  • High temperature options for sensor use between 100°C to 200°C
  • Ease of field wiring thanks to an integral cast aluminum junction box