Fallback image
Product Image

Rosemount™ 965 Flame Detector

This flame detector uses four IR sensors to analyze hydrocarbon fires, distinguishing flames from background radiation to reduce false alarms up to 150 ft.

The Rosemount 965 utilizes Multi-Spectrum Infrared Flame Detection with QuadSense™ technology to accurately analyze the multi-spectral signals of hydrocarbon gas or liquid fires. By leveraging four infrared (IR) sensors, the device effectively differentiates flame sources from non-flame background radiation, providing high immunity to false alarms for fires up to 150 ft (45 m) away.

This detector is available for both hazardous and non-hazardous locations. To ensure optimal performance, five selectable sensitivity levels allow you to customize settings for your specific application requirements.

Key Features

  • Certified for hazardous areas (Flameproof model-only)
  • Factory calibrated for life use
  • Infrared built-in test (BIT) for continuous integrity verification of optics and electronics
  • An internal log event recorder
  • Universal wiring option for a streamlined ordering process
  • Multiple output options for maximum compatibility with standard infrastructures
  • Two-year warranty with extended warranty option