
Rosemount™ 9930 Magnetic Level Indicator
For non-invasive visual level/interface measurement, ideal for high-temperature, high-pressure or corrosive applications, low-maintenance alternative to traditional sight glasses
Key Features
- Safe, non‑invasive level indication: magnetic coupling provides visual level indication without direct contact with the process fluid, reducing leak points and emissions
- Clear visual indication at a distance: high‑contrast flag display is visible from up to 100 ft (30 m) for quick, safe level checks
- Reliable sight glass alternative: eliminates fragile glass components while delivering reliable level visualization
- Designed for harsh process conditions: suitable for high‑pressure, high‑temperature, and corrosive applications
- Top level and interface indication: measures both gas/liquid and liquid/liquid interfaces with a single device
- Low‑maintenance mechanical design: simple construction minimizes maintenance compared to traditional visual indicators
- Easy integration into redundant level solutions: complements externally mounted transmitters and switches for added reliability