Metering Systems​

Emerson delivers integrated gas and liquid metering solutions that ensure long-term fiscal custody transfer accuracy and industry compliance, with a single platform to control all metering, proving,and sampling functions. â€‹

From simple single-stream solutions to complex on-site metering installations, Emerson's engineering expertise and proven Metering Solutions help reduce fiscal risk and exposure, ensure regulatory compliance, optimize system performance, and sustain your system's lifecycle.

Specifications

 

Linearity
Up to ± 0.10%
 
Operating Pressure Range
Up to 2500 ANSI
 
Process Temperature
-50 °C to 100 °C (-58 °F to 212 °F)
 
Meter Types
Gas Ultrasonic, Coriolis, Orifice, Venturi
 
Process Product
Natural Gas, Industrial Gas
 
Applications
Custody Transfer, Non-Custody Transfer, Production, Gas Pipelines
 
Equipment/Material Included
Meters, Valves, Filters, Pipe/Fittings, Structural Steel, Instrumentation, Analyzers, Controls/HMI, Wiring
 
Services Included
Project Management, Engineering/Design, Procurement, Fabrication, Testing, Startup/Commissioning, Training, Lifecycle Services
 

Features

  • Reduce complexity and risk, and improve capital efficiency by partnering with a single-source provider
  • Ensure regulatory compliance and minimize financial risk with highly accurate metering packages
  • Improve fiscal assurance and reduce operational costs with reliable and cost effective solutions
  • Receive local support and collaborative engineering services worldwide to enhance your asset-management activities
  • Gain peace of mind with service and support capabilities that span the system?s entire lifecycle
From simple single-stream solutions to complex on-site metering installations, Emerson's engineering expertise and proven Metering Solutions help reduce fiscal risk and exposure, ensure regulatory compliance, optimize system performance, and sustain your system's lifecycle.

Specifications

 

Linearity
Up to ± 0.025%
 
Operating Pressure Range
Up to 2500 ANSI
 
Process Temperature
-196 °C to 204 °C  (-321 °F to 400 °F)
 
Meter Types
Liquid Ultrasonic, Turbine, Coriolis, Positive Displacement
 
Process Product
Crude Oil, LPG, LNG, Refined Products, Petrochemical, Chemical
 
Applications
Custody Transfer, Non-Custody Transfer, Production, Liquid Pipelines, FPSO/FSO, Refining, Terminals, Tank Farms
 
Equipment/Material Included
Meters, Valves, Strainers, Pipe/Fittings, Structural Steel, Instrumentation, Samplers, Controls/HMI, Wiring
 
Services Included
Project Management, Engineering/Design, Procurement, Fabrication, Testing, Startup/Commissioning, Training, Lifecycle Services
 

Features

  • Reduce complexity and risk, and improve capital efficiency by partnering with a single-source provider
  • Ensure regulatory compliance and minimize financial risk with highly accurate metering packages
  • Improve fiscal assurance and reduce operational costs with reliable and cost effective solutions
  • Receive local support and collaborative engineering services worldwide to enhance your asset-management activities
  • Gain peace of mind with service and support capabilities that span the system?s entire lifecycle

Metering Solutions Capabilities ​

Metering Systems - Meter Provers and Calibration

Meter Provers and Calibration ​

Ensuring long-term accuracy in fiscal measurement is challenging due to wear, fluid changes, and environment. Provers—stationary or mobile—enable on-site flow meter calibration, verifying accuracy before, during, or after transfers. Automated proving systems ensure compliance, reliability, and performance despite shifting field conditions.​

Metering Systems - Meter Prover Types

Prover Types ​

The two main displacement provers are Pipe (stationary) and Compact (mobile). Pipe provers, including sphere and piston types, combine forward/reverse volumes and suit low-temp use. Compact provers are smaller, mobile, and have a broad turndown ratio—ideal for proving multiple meters across various locations.​

Metering Systems - Prover Applications ​

Prover Applications ​

Large volume pipe provers are ideal for hydrocarbonand chemical processing, pipeline terminals,refineries, and power plants. Compact provers areused at marketing terminals, crude/refinedpipelines, FSO/FPSO offloading, ship/barge andrailcar loading, and in calibration labs.​

Metering Systems - Supervisory Control Systems Applications ​

Supervisory Control Systems Applications ​

A process acquisition control system integrates hardware and software to monitor, regulate, and optimize complex flow operations. It enables real-time data access, detects variability, tracks trends, generates reports, and supports custody transfer. Used in pipelines, refineries, and terminals, it ensures accurate, efficient, and accountable flow measurement.​

Metering Systems - Lifecycle Services

Lifecycle Services  ​

Maximize plant operations performance from start-up to shutdown with Emerson service technicians across an expansive global footprint​

Resources

Frequently Asked Questions

The two main types of metering systems are liquid and gas metering. The difference lies in the state of matter of the fluids requiring different systems designs and standards to comply with. ​

We get involved early on projects. This allows us to understand the need of the end user and establish early partnership while designing the system. Our experts are well experienced and trained to evaluate your requirements to ensure accurate measurements.​

Uncertainty and lack or accuracy of measurements could be due to contaminations in the fluid, the type of fluid being measured, phase of the fluid, operating conditions, system design, devices used, and more. Emerson mitigates these factors by having deep understanding of the project scope, a portfolio of devices with high reliability, proper flow calculations and system design done by experts, and a conditional monitoring platform that detects risks in the system that may interfere accuracy. ​

Emerson projects are managed by a team of certified consultants, auditors, and custody transfer subject matter experts.  â€‹

Emerson reduces measurement uncertainty by having deep understanding of the project scope, a portfolio of devices with high reliability, proper flow calculations and system design done by experts, and a conditional monitoring platform that detects risks in the system that may interfere with accuracy.​