Fallback image
Product Image

Flexim FLUXUS G736 4-Beam Gas Flow Meter

The Flexim FLUXUS G736 non-intrusive gas flow meter, with 4 ultrasonic transducers operating in reflect mode, achieves optimum flow compensation for installation locations with flow disturbances.

The FLUXUS G736 gas flow meter combines precision digital signal processing with the well-known advantages of non-intrusive ultrasonic technology: ease of installation, retrofittable design, high accuracy, and outstanding performance. With 4 ultrasonic transducers operating in reflect mode, 8 independent ultrasonic paths traverse the gaseous medium providing superior flow averaging of up to 4 planes of the pipe section. With this configuration, the G736 flow meter averages out crossflow profile effects and achieves optimum non-intrusive flow compensation for undesirable installation locations where insufficient upstream straight pipe proximity to bends, elbows or other adjacent instrumentation creates flow disturbances.

Key Features

  • Temperature compensated transducers. Our transducers are automatically compensated for ambient temperature changes according to ANSI/ASME MFC-5.1-2011.
  • Easy installation without process interruptions - retrofittable and compact design.
  • Maintenance-free - no moving parts, no wear and tear, gel/grease-free permanent transducer coupling pads.
  • Operational safety - no leak paths, no direct contact with the fluid.
  • Integrated synchronized channel averaging for perfect compensation of inhomogeneous flow profiles.
  • Advanced Meter Verification provides you with detailed information about the meter health status at any time.
  • Integrated disturbance correction.
  • Dynamic Gas Meter for compensation of changing gas compositions.