Fallback image
Product Image

Micro Motion™ F-Series Compact, Drainable Coriolis Flow and Density Meters

Compact, drainable Coriolis meters delivering best-in-class accuracy and reliability for critical process control. Ideal for tight spaces and demanding applications.

Delivering highly reliable and robust measurement, F-Series flow meters are the preferred choice for process control applications. Choose these smart meters to more efficiently run your process and resolve your toughest productivity challenges.

Key Features

  • Achieve highly accurate mass volume flow and density measurement in applications that require a compact, drainable design
  • Choose from 316L Stainless Steel and C-22 nickel alloy in all sizes
  • Improve measurement and tracking with extensive process and meter diagnostics with on-board historian and data logging
  • Broad range of meter approvals and certifications, including, but not limited to; CSA (Class 1 Div 1 groups C and D, Class 1 Div 2 groups A, B, C and D), ATEX, IECEx, Ingress Protection 66/67, and NAMUR
  • Custody Transfer Approvals from MID OIML R 117, National Type Evaluation Program (NTEP), Measurement Canada, and INMETRO Brazil
  • Marine approvals including ABS, BV, CCS, DNV, LR, KR, NKK, RINA​
  • Realize the fastest response rates and accurate batch and process measurement with unmatched MVD transmitter technology
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
  • Well suited for use in marine fuel consumption installations