Fallback image
Product Image

Paine™ 310-38-520 High Pressure and Temperature Transducer

Paine 310-38-520 High Pressure & Temperature Transducer delivers real-time measurements in corrosive environments with a nominal mV/V output and a total error band of ±0.02% full scale.

The Paine™ 310-38-520 High Pressure and Temperature Transducer is a high pressure and high temperature sensor that provides real-time measurements in corrosive environments. This high precision transducer offers a mV/V nominal output with a total error band of ±0.02% of full scale. Engineered with a compact, all-welded, sealed construction, this rugged device is well-suited for downhole and drilling oil and gas pressure and temperature monitoring as well as other industrial applications.

Key Features

  • Provides real-time pressure and temperature measurement for enhanced control and monitoring
  • Available in a small, ½-in. diameter form factor
  • Rugged, all-welded, sealed construction performs well in highly corrosive environments
  • Engineered to measure pressures up to 35000 psi (2413 bar) for application adaptability
  • Customizable transducer options available for fit-for-use designs