Rosemount™ X-well™ Technology
This non-intrusive solution accurately measures internal process temperature without a thermowell or process penetration.
Key Features
- Rosemount X-well Technology Features with Rosemount 3144S Transmitter
- Extended Range Sensor input with measurement range up to 650°C (1202°F)
- SIL2 Safety Certification and SIL3 capability
- Direct or remote mount capability
- Dual compartment housing provides superior protection in harsh environments
- Minimum and maximum temperature tracking allows monitoring of temperature extremes for easy troubleshooting
- Device dashboards provide easy interface for simplified device configuration and diagnostic troubleshooting
- Rosemount X-well Technology Features with Rosemount 3144P Transmitter
- Dual compartment housing provides superior protection in harsh environments
- Minimum and maximum temperature tracking allows monitoring of temperature extremes for easy troubleshooting
- Device dashboards provide easy interface for simplified device configuration and diagnostic troubleshooting
- Rosemount X-well Technology Features with Rosemount 648 Transmitter
- Best-in-class wireless accuracy and stability for process automation
- WirelessHART® technology is secure, cost-effective and delivers >99% data reliability
- Easy installation enables quick instrumentation of measurement points without the cost of wiring
- LCD display offers access to measurement and diagnostic information in the field, enhancing process visibility
- SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
- Durable dual-compartment housing offers added field reliability
Take a Closer Look at Rosemount X-well Technology
How it Works
Rosemount X-well Technology measures secondary (T1) and pipe surface (T2) temperatures to calculate process temperature (T3) via a thermal conductivity algorithm. This calculation takes into account the thermal conductive properties of the assembly and pipe for reliable and accurate process temperature measurements, similar to the accuracy of traditional thermowells.
Operational Expense Savings
Lower your operational costs and increase efficiency, performance and time-savings with Rosemount X-well Technology. This innovative solution requires no removal for pigs, lockout/tagout or process shutdowns, offering a reduction in life cycle costs, increase in production and easier maintenance. Providing enhanced process reliability and safety, this technology also eliminates the possibility of leak points due to its non-intrusive nature.
Capital Expense Savings
Engineered without thermowells, Rosemount X-well Technology reduces engineering and design time (C) by 65% and installation and maintenance time (B) by 70% due to the elimination of wake frequency calculations and a greatly simplified install. Since it does not contact the process, this technology also reduces the impact of late process design changes and costly exotic materials. Including the cost of the instrument (A), Rosemount X-well can reduce the cost of each temperature measurement point by 30% compared to traditional thermowells (T).
Applications
The many versatile benefits of Rosemount X-well Technology make it a great solution for a wide range of monitoring applications. These applications include pipeline and wellhead monitoring, small line sizes (D), allocation metering and retrofit projects that need new points. Rosemount X-well Technology can also be used in challenging applications with high velocities (B), slurries (A), heavy particulate fluids, clean-in-place (CIP) processes, high viscosity fluids and harsh processes (C) requiring exotic materials.
Flexible Mounting Solutions
Rosemount X-well Technology mounting capability ranges from 1/2-inch to 60-inch pipe sizes with its Small Pipe Mount (1/2-inch to 1-1/2-inch) and Universal Pipe Mount (2-inch to 60-inch) assemblies. The Universal Pipe Mount utilizes a one-size-fits-all design, which reduces part management complexity while providing flexibility to user.
Performance Estimate
Find out if Rosemount X-well Technology will meet your application’s performance needs using our Temperature Product Advisor tool. Input your process conditions into the tool and receive performance comparisons and time response calculations to determine if Rosemount X-well is a good fit for your application.
Have a High Temperature Application?
Measure up to 650°C/1202°F
Measure process temperature up to 650°C (1202°F) using Rosemount X-well Technology with the Rosemount 3144S Temperature Transmitter.
Remote Mount Capable
Mount your transmitters where you want for easy access and optimal display visibility.
Safety Assurance
Rosemount X-well Technology with the Rosemount 3144S Temperature Transmitter is SIL2 certified to IEC 61508 and SIL3 capable to help ensure your application’s safety needs are met.
Videos