image-[object Object]
Product Image

Rosemount™ 965 Flame Detector

This flame detector uses four IR sensors to analyze hydrocarbon fires, distinguishing flames from background radiation to reduce false alarms up to 150 ft.

The Rosemount 965 uses Multi-Spectrum Infrared Flame Detection with QuadSense™ technology to accurately analyze the multi-spectral signals of hydrocarbon gas or liquid fires using four infrared (IR) sensors. Its ability to differentiate flame sources from non-flame background radiation offers high immunity to false alarms for fires up to 150 ft (45 m) from the device. Five selectable sensitivity levels help you customize settings for your specific application.

Key Features

  • Factory calibrated for life use
  • Infrared built-in test (BIT) for continuous integrity verification of optics and electronics
  • An internal log event recorder
  • Universal wiring option for a streamlined ordering process
  • Multiple output options for maximum compatibility with standard infrastructures
  • Two-year warranty with extended warranty option