Non-Intrusive, Clamp-on Ultrasonic Technologies
From liquids to gases, Emerson’s Flexim non-intrusive, clamp-on ultrasonic flow measurement and refractometer technologies measure virtually anything that flows. Innovative technology and accuracy makes us an industry leader in flow measurement solutions. Clamp-on FLUXUS flow meters dependably measure the flow of almost all fluids, whether liquid or gas, and excel in measuring steam, without interrupting operations. The WaveInjector mounting fixture can operate in extreme temperatures, extending the application range of non- intrusive ultrasonic technology to temperatures from -200 to +630 °C (-328 to +1166 °F). And our measuring instruments designed for use in explosive environments, ensure accuracy, safety, and reliability in all conditions.
Why Flexim
No contact with the media and no risk of leaks
No drilling and no interruption to operations
Independent of fluid, pipe material and diameter