Level Measurement Solutions for Wastewater Tanks in Refinery Utilities

Improve the Efficiency of Utility Operations with Radar Level Measurement Technology

Level Measurement Solutions for Wastewater Tanks in Refinery Utilities

Ensure Reliability and Compliance in Water Tank Management

Wastewater tanks in refining processes play a critical role in managing waste and ensuring environmental compliance. These applications are challenging due to the presence of oil and other contaminants on the water's surface, which can impede accurate and reliable level measurements.

Rosemount™ Guided Wave Radar Technology is the ideal solution for these challenges. It offers interface measurement, enhancing reliability in the presence of oil and other substances. Additionally, Signal Quality Metrics provide continuous monitoring of signal strength and detect build-up, ensuring that your level measurement system is always operating optimally. This solution not only improves measurement reliability but also contributes to safety, compliance, and overall process optimization in refining wastewater management.