Lubrication Oil Monitoring at Crushers

Reducing Maintenance Time with Effective Lubrication Oil Control

Lubrication Oil Monitoring at Crushers

Precise measurement of lubrication oil at crushers

Crushers in the mining industry use lubrication oil to ensure the smooth operation of their moving parts. The oil reduces friction between components like bearings, gears, and shafts, preventing wear and tear and extending the crusher's lifespan. It is critical to be 100% sure of your flow measurements to maintain sufficient oil supply and avoid unscheduled maintenance.