Powering Innovation To Meet Evolving Energy Demands
In today’s fast-changing energy landscape, power plant operators must optimize plant efficiency, reduce emissions, and ensure safety. By integrating advanced measurement instrumentation, they gain the accuracy, reliability, and actionable insights needed to make smarter decisions across both conventional and renewable power generation. From enhancing thermal efficiency to enabling predictive maintenance, Emerson helps power plants operate cleaner, safer, and more reliably while building resilient energy operations for a sustainable future.
Power Segments
Maximize Efficiency and Reliability in Coal Power Generation
Achieve greater reliability, emissions control, and operational efficiency with technologies built for your coal power plant. From combustion optimization to equipment monitoring, our solutions provide the critical insights operators need to navigate aging infrastructure, meet regulatory demands, and reduce environmental impact.
Featured Products
Frequently Asked Questions
Poor power quality shortens equipment lifespan by creating unstable operating conditions that introduce thermal and mechanical stress across process systems. In power generation, electrical disturbances such as harmonics or voltage imbalance often appear as variability in steam flow, fuel delivery, and cooling water performance. Measurement instrumentation including Rosemount™ 4051 Pressure Transmitters, Rosemount™ 3144S Temperature Transmitters, and Micro Motion™ Elite Coriolis Flow Meters allows operators to detect these deviations through continuous monitoring of process conditions. Abnormal pressure fluctuations in boiler systems, temperature instability in turbines, and inconsistent fuel flow rates indicate underlying electrical issues affecting equipment performance. By trending these measurements over time, facilities can identify degradation patterns before they lead to equipment damage, while also reducing efficiency losses and avoiding increased maintenance costs from more frequent repairs and unplanned outages. This approach links electrical instability directly to measurable process impacts, supporting improved operational stability and extending the service life of turbines, pumps, and auxiliary systems.
Power quality monitoring prevents premature failure of rotating equipment by identifying electrical disturbances that affect process load conditions. In power systems, unstable electrical supply results in fluctuating process variables, such as inconsistent steam flow, cooling water variability, and pressure instability in auxiliary equipment. Measurement instrumentation such as Rosemount™ 8800 Series Vortex Flow Meters, Rosemount™ 8750 Magnetic Flow Meters, and Rosemount™ 3144S Temperature Transmitters provides continuous measurement of these conditions. Variations in steam flow or water circulation can increase mechanical loading, while unstable temperature profiles can accelerate thermal stress on motors and driven equipment. By correlating flow, pressure, and temperature measurements with equipment behavior, operators can distinguish electrical disturbances from mechanical faults. Continuous monitoring enables earlier detection of abnormal loading conditions and reduces the likelihood of unplanned failure in motors, pumps, and compressors. This supports improved reliability and reduces maintenance costs by minimizing unexpected breakdowns and reactive repairs.
Real-time monitoring provides continuous visibility into process conditions influenced by power variability, while periodic energy audits capture only limited snapshots of system performance. Measurement instrumentation such as Micro Motion™ Elite Coriolis Flow Meters, Rosemount™ 3051S MultiVariable™ Transmitter, and Rosemount™ 8800 Series Vortex Flow Meters enables continuous tracking of fuel gas, steam, and feedwater flows in power generation systems. This allows operators to identify transient disturbances, such as load fluctuations, pressure variability, and flow instability, that may not be present during scheduled audits but still impact efficiency and reliability. Continuous measurement also supports trend analysis, enabling early detection of abnormal operating conditions linked to electrical instability. In contrast, periodic audits are typically used to evaluate long-term efficiency but do not capture short-duration events or dynamic process changes. Using real-time instrumentation data allows faster response to deviations and supports more consistent control of power generation processes. It also improves root cause analysis by helping teams more accurately link electrical disturbances to process behavior.