Fallback image
Fallback image

Videos

FDM

Micro Motion™ FDM Fork Density Meter

A direct-insertion Fork Density Meter, that offers installation flexibility with continuous, real-time density and concentration measurement in pipelines, bypass loops and tanks.

Achieve precise, real-time density measurement for your most critical applications with the Micro Motion FDM Density Meter. Designed for flexibility and reliability, this meter delivers continuous performance in pipelines, bypass loops, and tanks—even in hazardous environments. Ideal for chemical processing, refining, and any operation requiring accurate density and concentration measurement under demanding conditions.

Key Features

  • Increase installation flexibility with continuous, real-time measurement in pipelines, bypass loops and tanks
  • Choose from a wide range of corrosion-resistant materials for measuring density and concentration of critical chemicals
  • Ensure friction reduction and improve coating immunity with Diamond-like Carbon (DLC) coating
  • Accelerate verification of meter health and installation with internal diagnostics
  • Support multiple simultaneous protocols for connection to DCS, PLC and flow computers
  • Expand usage with a hazardous area-approved, head-mounted transmitter that supports local configuration and display