Fallback image
Product Image

Rosemount™ 248 Temperature Transmitter

This transmitter is engineered to meet requirements for common single point temperature measurement applications.

An industry-standard solution, the Rosemount 248 Temperature Transmitter delivers consistent and reliable performance for process environments. Engineered to meet requirements for common single point temperature measurement applications, its durable design withstands a wide range of process environments. For application flexibility, the head mount temperature transmitter is available with a variety of housing options, and the wireless temperature transmitter is a cost-effective and reliable wireless solution for process monitoring.

Key Features

Rosemount 248 Head Mount Temperature Transmitter Features:

  • Standard transmitter meets common single point temperature measurement application requirements
  • One-year stability rating reduces maintenance costs
  • Open/short sensor diagnostics help detect issues in the sensor loop to ensure reliable performance
  • Device dashboards provide easy interface for simplified device configuration and diagnostic troubleshooting
  • Transmitter-sensor matching with Callendar-Van Dusen constants reduces total measurement error

Rosemount 248 Wireless Temperature Transmitter Features:

  • WirelessHART technology is secure, cost-effective and delivers >99% data reliability
  • Designed with an internal antenna for a compact and lightweight design
  • Durable polymer housing offers superior resistance to process environments
  • LCD displays process variables, units, percent of range and diagnostics for increased process visibility
  • SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
  • Easy installation enables quick instrumentation of measurement points without the cost of wiring