image-[object Object]
Product Image

Rosemount™ 148 Temperature Transmitter

This transmitter can be used with multiple sensor type inputs and provides a cost-effective installation and improved measurement accuracy when compared to wired direct solutions.

The Rosemount 148 Temperature Transmitter is a standard device that can be used with multiple sensor type inputs, providing a cost-effective installation and improved measurement accuracy when compared to wired direct solutions. This transmitter is available in a DIN B style head mount configuration with enclosure and housing options. For reliable performance in process environments, this device has a 4 to 20 mA signal that withstands noise and provides ambient temperature compensation.

Key Features

  • Device used with multiple sensor type inputs for adaptability
  • DIN B style head mount with a variety of DIN B enclosure options provides a cost-effective solution
  • 4 to 20 mA signal withstands noise for reliable performance in process environments
  • Ambient temperature compensation enhances performance and process quality
  • PC-based HART™ configuration interface delivers necessary programmer, cables and software for transmitter configuration