No image available
No image available
Your request is being processed.
Rosemount-326L Level Transmitter-Guided Wave Radar

Rosemount™ 326L Level Transmitter - Guided Wave Radar

Product Description

The Rosemount 326L Level Transmitter provides accurate continuous level measurements in the food and beverage industry. The transmitter is equipped with hygienic certifications (3-A, FDA, EC 1935, etc.), a polished stainless steel housing, and the ability to withstand clean-in-place processes which allows you to minimize contamination risk and assure product safety.

Specifications

Interoperability
Connection accessories sold separately. See Product Data Sheet for complete list of cables, IO-Link Masters, etc.
Process Connection
Adapter sold separately. See Product Data Sheet for complete list of options.
Probe Type
Probe sold separately. See Product Data Sheet for complete list of options.
Accuracy
0.28 in. (7 mm)
Communication Protocol
4-20mA, IO-Link, Switch
Measurement Range
Up to 78.7 in. (2000 mm)
Process Temperature
Up to 302°F (150°C)
Process Wetted Material
316L SST, EPDM, PEEK
Diagnostics
Basic diagnostics
Certifications/Approvals
3-A, FDA, EC 1935, EC 2023, see product data sheet for complete list of certifications

Features

  • G1" process connection is compatible with full suite of hygienic process connection adapters
  • Compact form factor enables installation in applications with space constraints
  • M12 electrical connector allows for simple installation and start-up
  • Local Operator Interface (LOI) for simple, local commissioning on-site without the use of extra tools
  • Configurable switch output for indication of abnormal level conditions
  • Designed to withstand CIP processes as well as external washdowns (IP69K rated)

Documents & Drawings

Parts & Accessories

Search
1-10 of 50 results for Parts & Accessories
:
$337.76
$198.71
$244.08
$105.03
$364.65
$225.59
$405.40
$261.30
$122.25
$266.34