Fallback image
Product Image

Rosemount™ 4051SFC Compact Orifice Flow Meter

Rosemount 4051SFC Flow Meter delivers accurate flow measurement with compact orifice or 4 hole conditioning plates, supports lines to 12 in., offers 20 year warranty and stability, Bluetooth® connectivity and advanced diagnostics for reliable performance.

The Rosemount 4051SFC Compact Orifice Flow Meter is built with either a compact orifice plate or a proprietary 4-hole conditioning plate. This flow meter provides measurements for closed loop control, general purpose monitoring and custody transfer applications and is available in line sizes up to 12 in. (300 mm). With an industry-leading 20 year warranty and 20 year stability, the Rosemount 4051SFC Compact Orifice Flow Meter is built to withstand tough processes and harsh environments. Bluetooth® connectivity lets you simplify configuration and maintenance while increasing personnel safety by helping to avoid hazardous locations. The built-in advanced diagnostics give you more insights and help keep you informed before operations are impacted.

Key Features

  • Compact orifice plate available in 0.5 - 12 in. (15 - 300 mm) line sizes for application flexibility
  • Flowmeters come fully configured, leak-tested and ready to install right out of the box for fast installation
  • Flowmeter technology eliminates unnecessary pipe penetrations for an integrated, trouble-free solution
  • Primary element includes optional self-centering mechanism to simplify installation
  • Bluetooth® connectivity to simplify configuration & maintenance & increase personnel safety
  • Graphical, backlit display is larger, easier to read & available in seven languages
  • All-welded hermetic stainless steel SuperModule platform resists overpressure and line pressure effects
  • Industry-leading 20 year limited warranty & 20 year stability
  • Faster response times, less than 50ms
  • 800:1 rangedown reduces the number of unique models you need to stock
  • Complete diagnostic coverage from process to control room
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations