Fallback image
Fallback image

Videos

Rosemount™ X-well™ Technology

Rosemount™ X-well™ Technology

This non-intrusive solution accurately measures internal process temperature without a thermowell or process penetration.

Rosemount™ X-well™ Technology accurately measures internal process temperature without a thermowell or process penetration. Safely record process temperature with this non-intrusive solution - no cutting pipes, calculating wake frequency or process shutdown.

  • Decrease design and engineering time by up to 65%
  • Improve safety by eliminating process shutdowns and pipe modification
  • Use in a wide variety of monitoring and challenging applications
  • Reduce total cost of ownership by 30%

Key Features

  • Rosemount X-well Technology Features with Rosemount 3144S Transmitter
    • Extended Range Sensor input with measurement range up to 650°C (1202°F)
    • SIL2 Safety Certification and SIL3 capability
    • Direct or remote mount capability
    • Dual compartment housing provides superior protection in harsh environments
    • Minimum and maximum temperature tracking allows monitoring of temperature extremes for easy troubleshooting
    • Device dashboards provide easy interface for simplified device configuration and diagnostic troubleshooting
  • Rosemount X-well Technology Features with Rosemount 3144P Transmitter
    • Dual compartment housing provides superior protection in harsh environments
    • Minimum and maximum temperature tracking allows monitoring of temperature extremes for easy troubleshooting
    • Device dashboards provide easy interface for simplified device configuration and diagnostic troubleshooting
  • Rosemount X-well Technology Features with Rosemount 648 Transmitter
    • Best-in-class wireless accuracy and stability for process automation
    • WirelessHART® technology is secure, cost-effective and delivers >99% data reliability
    • Easy installation enables quick instrumentation of measurement points without the cost of wiring
    • LCD display offers access to measurement and diagnostic information in the field, enhancing process visibility
    • SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
    • Durable dual-compartment housing offers added field reliability

The Go-To Solution for Process Temperature Monitoring

Rosemount X-well Technology is a non-intrusive, complete point solution for process temperature measurement that delivers accurate process temperature data without thermowells or process penetrations.

Take a Closer Look at Rosemount X-well Technology

Fallback image

How it Works

Rosemount X-well Technology measures secondary (T1) and pipe surface (T2) temperatures to calculate process temperature (T3) via a thermal conductivity algorithm. This calculation takes into account the thermal conductive properties of the assembly and pipe for reliable and accurate process temperature measurements, similar to the accuracy of traditional thermowells.

Have a High Temperature Application?

Measure up to 650°C/1202°F

Measure process temperature up to 650°C (1202°F) using Rosemount X-well Technology with the Rosemount 3144S Temperature Transmitter.

 

Remote Mount Capable

Mount your transmitters where you want for easy access and optimal display visibility.

 

Safety Assurance

Rosemount X-well Technology with the Rosemount 3144S Temperature Transmitter is SIL2 certified to IEC 61508 and SIL3 capable to help ensure your application’s safety needs are met.

Videos

video-media
Get a Reliable Process Temperature Measurement Without a Thermowell

Digital Manual: Rosemount 3144S Temperature Transmitter

View our digital manual for a user-friendly, easy-to-navigate experience of the Rosemount 3144S manual that includes information about Rosemount X-well Technology with the Rosemount 3144S Temperature Transmitter.

Frequently Asked Questions​

Non-intrusive measurement instruments obtain measurements of the conditions inside a process containment barrier (i.e. a pipe or vessel) without the need for process penetrations.

Non-intrusive process temperature measurements incorporate pipe surface and a secondary temperature to calculate internal process temperature via a thermal conductivity algorithm. This calculation takes into account the thermal conductive properties of the assembly and pipe for reliable and accurate process temperature measurements.

Non-intrusive process temperature measurement uses a secondary temperature measurement and pipe characteristics to compensate for heat loss to the environment.

A properly installed thermowell will provide the highest accuracy temperature measurement but require penetration into the process. Incorrect installation and installations on small line sizes will lead to stem conduction error and ultimately decrease the overall performance of the temperature measurement. A standard surface temperature measurement removes the need to insert a sensor into the process and reduces the impact of small line sizes on the accuracy of the installation. However, surface measurements do not provide an accurate or repeatable process temperature measurement. Rosemount X-well Technology provides an accurate and repeatable process temperature measurement on all line sizes, conductive pipe materials, and ambient conditions.

The primary factor that affects non-intrusive process temperature measurement is the difference between process and ambient temperature. The greater the difference, the greater the uncertainty will be.

Accuracy is dependent on the application. Non-intrusive temperature measurement can be considered for non-critical control applications.

Traditional thermowell installations will provide the best time response in most applications, with a T90 typically falling between 30 seconds and 3 minutes. T90 is the time to reach 90% of the final value. Rosemount X-well Technology’s system time response varies with different pipe characteristics and process and ambient temperature ranges. Rosemount X-well Technology is most responsive when:

  • Pipe material is highly conductive (ex: carbon steel)
  • Pipe walls are thin (smaller pipe diameters and lower pipe schedules)
  • Process is liquid
  • Flow is at a high velocity

Emerson’s Temperature Product Advisor includes application-specific estimates of Rosemount X-well time response based on your inputs.

Yes. Similar to traditional thermowells, liquid measurement will generally have faster response time than gases.

Yes. No cutting or welding of the pipe is required for installation, making installation during operation possible.

Yes. Best practice is to insulate the device for best performance.

Yes, general plant calibration procedures and standards should be followed. Rosemount X-well Technology calibration closely follows the steps of a standard temperature calibration. Rosemount X-well calibration procedure trims are based on the uncorrected surface measurement. This procedure does not calibrate or change Rosemount X-well’s algorithm or its coefficients. Please refer to the manual for the associated transmitter used with Rosemount X-well for specific instructions on calibration.

Risk of process contamination, leakage, and measurement failure are drastically reduced or completely eliminated when compared to thermowell measurements, improving overall safety.

Installation and maintenance costs are reduced by 70% when using non-intrusive process temperature measurement, as no process shutdown or pipe modifications are required.

Yes. Non-intrusive measurements have a much lower risk of failure, as they do not come into contact with the process fluid.