Reduce Fuel Consumption and Minimize Emissions for FPP Vessels
Aperio SmartPropulsion for fixed pitch propeller vessels helps you reduce fuel consumption, improve compliance, and optimize operational efficiency with proven solutions that deliver significant results. Demonstrating up to 5% fuel savings for FPP vessels.
It integrates seamlessly with existing ship setups, ensuring rapid ROI and delivers safer, more efficient FPP performance.
Optimize Fleet Efficiency With Aperio SmartPropulsion
Constant Power: Stable fuel efficiency
The Constant Power mode maintains constant shaft power to optimize fuel efficiency, resulting in up to 5% fuel savings. Constant power mode is effective in moderate to challenging sea states, as it maintains optimal thrust in varying conditions without overconsumption or increased wear. The mode stabilizes power output, reducing fuel consumption by limiting accelerations and fluctuations.
Resources
2% fuel savings for Christiania Shipping
12% fuel savings for Uni- Tankers
Video: Propulsion Optimization System
Featured Products
Frequently Asked Questions
Optimizing your propulsion system isn’t just about compliance, it’s about unlocking real savings, improving efficiency, and extending the lifespan of your fleet. See frequently asked questions about propulsion optimization on FPP vessels and discover Aperio SmartPropulsion.
Because no two voyages are identical, traditional comparisons do not work for fixed pitch propeller (FPP) vessels. Emerson instead uses a Lloyd’s Register–approved hindcast model that analyzes a completed voyage and calculates how much fuel could have been saved if the vessel had been operated optimally within the charter‑party limits.
The model identifies overspeed, unnecessary accelerations, and power fluctuations, then compares the actual voyage with the optimized reference voyage using SmartPropulsion. The difference represents the vessel’s documented potential savings if used with SmartPropulsion.
Contact our marine experts to discuss your business case and learn more.
Aperio SmartPropulsion does not impact the engine health. Engine is operated below the load limit curve at the running margin.
Yes, our Aperio SmartPropulsion system has predictive maintenance and help predict potential problems and enable proactive maintenance, reducing the chances of unexpected downtime and costly repairs, leading to more reliable vessel operations.
Fuel savings can vary, but SmartPropulsion reports prove up to 5% reduction in fuel consumption on FPP vessels, depending on the vessel type and operational conditions.
The installation requires no dry dock or off hire for the vessel and skilled technicians can perform most work in just a few days while the ship is under way.