Improve Flow Accuracy with Micro Motion™ Coriolis Transmitters
Micro Motion Coriolis transmitters deliver precise mass flow and density measurement with advanced diagnostics, SIL2/SIL3 capability, and flexible I/O; supporting reliable control, custody transfer, and process optimization across oil & gas, chemical, food & beverage, and industrial applications.
Products
Coriolis Transmitter Portfolio
Micro Motion™ 5700 Field-Mount Coriolis Transmitter
Micro Motion 5700 Coriolis transmitter delivers advanced mass flow and density measurement with configurable I/O (up to five channels), embedded data historian, and diagnostics for custody transfer, proving, and safety systems; enabling reliable control, regulatory compliance, and performance in oil & gas and chemical applications.
Coriolis Transmitter Software
Verify Coriolis Meter Health with Smart Meter Verification
Smart Meter Verification (SMV) confirms Micro Motion Coriolis meter performance without process interruption using diagnostic testing traceable to SI standards (NIST), supporting API MPMS, ISO, and SIL compliance while enabling remote verification, audit-ready reports, and improved uptime across industry applications.
Micro Motion™ Coriolis Transmitter Videos
Learn how Micro Motion Coriolis transmitters improve flow measurement with real-time diagnostics, Smart Meter Verification, and advanced signal processing, enabling accurate mass flow, density, and control in oil & gas, chemical, food & beverage, and industrial applications.

Micro Motion™ Coriolis Transmitter Portfolio | Industry-Leading Accuracy, Diagnostics & Connectivity
Micro Motion™ Coriolis Transmitter Portfolio | Industry-Leading Accuracy, Diagnostics & Connectivity
Increasing quality and reliability with Micro Motion 1600 Coriolis Transmitter
Micro Motion™ 4700 Config I/O Coriolis Transmitter
Enhance efficiency and connectivity with Micro Motion 5700 with Wifi Coriolis Transmitter
Explore Micro Motion™ Coriolis Transmitter Resources & Application Insights
Access expert content to support your flow measurement needs including case studies, white papers, brochures, and flyers. Learn how Coriolis technology improves reliability, compliance and performance across real-world applications and industries.
Frequently Asked Questions
Micro Motion Coriolis transmitters deliver accurate, real-time flow and diagnostics—here’s what you need to know about their features, benefits, and applications.
Select the Micro Motion1600 Coriolis Transmitter for compact, hygienic, or lower-risk installations (Food & Beverage, LifeSciences), the 4700 for hazardous areas requiring explosion-proof housing and configurable I/O (Class I Div 1 / Zone 1), and the 5700 for applications requiring advanced diagnostics, historian capability, andSIL2/SIL3 compliance per IEC 61508in oil & gas or chemical processing.
The Micro Motion 5700 Coriolis Transmitter is typically required for custody transfer and proving applications where API MPMS compliance, audit-ready data historian, and advanced diagnostics (e.g., Smart Meter Verification) are needed for traceability, while 4700 or legacy transmitters may support measurement but lack full regulatory and documentation capabilities required in oil & gas transfer systems.
In multiphase flow applications such as separators or upstream oil & gas, Micro Motion Coriolis transmitters measure mass flow reliably but density reflects the fluid mixture; the 5700 Transmitter with Advanced Phase Measurement detects instability using drive gain and density trends, but sustained entrained gas or slug flow typically requires piping or process design changes rather than configuration adjustments alone.
Micro Motion Coriolis transmitters, including the 5700,support IEC 61508 SIL2/SIL3functional safety, hazardous area certifications (ATEX, Class I Div 1 /Zone 1), and industry practices such as API MPMS, enabling use in regulated applications including custody transfer, ethylene pipeline measurement, chemical injection, and cryogenic service where safety integrity and traceability are required.
Migration from Micro Motion1700 or 2700 Coriolis transmitters is application-dependent: the 1600 is used for compact or hygienic replacements, the 4700 for hazardous areas and configurable I/O continuity, and the 5700 when SIL compliance, advanced diagnostics, or custody transfer functionality is required, as upgrades are not always one-to-one due to differences in approvals, protocols, and software features.