Water Cut Meter

Robust, reliable, field proven, full-bore water cut measurement instrument​

Watercut Meter - Application Needs

Meet Your Application Needs with a Highly Reliable Water Cut Meter​

Obtain full-bore, highly sensitive water cut measurement, with the use of the Roxar Watercut Meter. Suitable for a wide range of applications, this reliable, drift-free device is field proven and sure to meet your measurement needs. Have confidence selecting your instrumentation, knowing that Emerson stands for quality, and worldwide support is at your fingertips.​

Products

Application Examples

Watercut Meter - Upstream

Upstream​

There are multiple water cut measurement needs in the upstream oil and gas segment. A typical example is water cut metering on the oil leg of a three-phase production separator.

How It Works​

Watercut Meter - Measurement Technique

Measurement Technique​

Unique microwave resonance technology is utilized within the Roxar Watercut Meter. This key measurement is taken across the full pipe bore, ensuring a highly accurate representative measurement, regardless of the distribution of water and oil throughout the pipe. Measurement is to fiscal quality, drift-free and sensitive down to 50ppm of water.​

Resources

Frequently Asked Questions

Find answers to common questions about Roxar Watercut Meters, including how water cut measurement works, where water cut meters are used, and how they help improve production efficiency, process control, and oil and gas asset performance.

A water cut meter works by measuring the physical or electrical properties of the fluid mixture to determine the fraction of water present.

Emerson’s Roxar™ Watercut Meter uses full-bore microwave resonance technology to perform this measurement inline. Microwave signals interact with the flowing mixture, and the response is influenced by the dielectric properties of water and hydrocarbons, allowing the meter to quantify water cut across the full pipe cross-section. This approach ensures representative measurement under varying flow regimes, without the need for separation or partial sampling. It is widely used in pipelines, separator outlets, and allocation systems where continuous and reliable water cut measurement is required.

 

Accurate water cut measurement is essential for reliable production allocation, process optimization, and reservoir management.

Emerson’s Roxar™ Watercut Meter delivers high-accuracy, real-time measurement to support these objectives. Precise water cut data directly impacts oil and water volume calculations, influencing revenue allocation, separator control, and flow assurance decisions, while also enabling efficient management of produced water handling and disposal, which represents a significant operating cost. Inaccurate measurement can lead to misallocation, inefficient processing, excessive chemical or energy use, and incorrect reservoir interpretation. This is especially critical in pipelines, custody transfer points, and multi-well production systems where accuracy directly affects financial and operational outcomes.

Full-bore microwave resonance technology provides the most stable and representative water cut measurement in real field conditions compared to probe-based, sampling, and other inline measurement technologies.

Emerson’s Roxar™ Watercut Meter uses full-bore microwave resonance to deliver continuous, real-time water cut measurement. Unlike insertion probes or sampling systems, full-bore measurement captures the entire pipe cross-section, eliminating errors caused by phase separation, stratification, or slip between phases. Microwave resonance is also inherently robust to changes in salinity, emulsions, and flow regime, whereas other technologies can be more sensitive to fluid property variation, fouling, or limited sampling geometry, leading to drift or reduced accuracy under dynamic conditions. This ensures consistent, high-fidelity measurement in pipelines, separator outlets, and allocation or custody transfer applications where flow profiles are non-uniform and continuously changing.

Full-bore inline microwave measurement is suitable for both separator outlets and pipelines when flow is adequately mixed.

Emerson’s Roxar™ Watercut Meter is designed for flexible deployment across these different installation points. At separator outlets, the meter provides continuous monitoring of oil quality, while in pipelines it supports allocation and fiscal measurement by ensuring representative full-flow measurement. Because the technology measures the entire flow rather than a sample point, it performs consistently across both applications when appropriate mixing conditions are maintained. This makes it applicable in upstream production as well as midstream transportation systems.

There is no single global standard for water cut meters, but measurement must meet accepted industry practices for accuracy and traceability.

Emerson’s Roxar™ Watercut Meter is used in applications requiring fiscal-quality measurement performance. Operators typically reference API, ISO, and company-specific guidelines for custody transfer and allocation, requiring validated measurement methods and documented uncertainty. Continuous inline measurement systems are often accepted when properly validated and supported by sampling procedures. This applies to pipeline custody transfer, export measurement, and refinery intake systems. Standards such as API MPMS and ISO measurement guidelines are commonly referenced in these workflows.

Water cut is calculated as the ratio of water flow rate to total liquid flow rate, expressed as a percentage.

Emerson’s Roxar™ Watercut Meter directly measures water cut inline using microwave resonance technology. The measurement is derived from the dielectric properties of the fluid mixture, where water and hydrocarbons exhibit distinct electromagnetic responses that can be quantified to determine phase fractions. This enables continuous, real-time calculation of water cut without relying on separation or manual sampling.  It is widely applied in pipelines, separator outlets, and allocation systems where continuous liquid phase measurement is required.

Water cut meters are used wherever continuous, accurate measurement of water content in oil streams is required.

Emerson’s Roxar™ Watercut Meter is applied across upstream, midstream, and downstream operations as an inline measurement solution. In upstream applications, it monitors separator outlets to optimize separation and track production quality, while in midstream it supports custody transfer and transportation measurement by ensuring product specifications are met. In downstream operations, it is used for refinery and pipeline quality control, where accurate water content directly impacts processing efficiency and product value. Typical installations include the oil leg of three-phase separators, pipeline measurement points, and refinery inlet streams. These applications often require stable, continuous measurement to support operational and fiscal decision-making.

The most important step is ensuring that calibration samples are fully representative of the flowing conditions.

Emerson’s Roxar™ Watercut Meter enables inline calibration with samples taken as close as possible to the measurement point. For accurate results, the sample should represent the same fluid composition and flow conditions measured by the meter, ideally during stable operation and from an appropriate sampling location. This makes the dielectric measurement directly comparable with laboratory reference data, helping improve calibration accuracy and maintain measurement confidence. These practices are especially important for custody transfer, allocation, and other high-accuracy monitoring applications.

Measurement drift is typically caused by changes in fluid properties, buildup, or incorrect calibration.

Emerson’s Roxar™ Watercut Meter is designed to provide inherently drift-free measurement using microwave resonance. Unlike probe-based technologies, the measurement principle is stable over time, but drift can still appear due to external factors such as wax deposition or sampling inconsistencies. Regular validation against representative samples and monitoring of trends helps detect and correct issues early. This is especially important in high-value applications such as allocation and custody transfer.

Inline water cut measurement typically delivers lower lifecycle cost compared to manual sampling due to reduced labor and improved data quality.

Emerson’s Roxar™ Watercut Meter eliminates the need for frequent sampling and laboratory analysis. Continuous measurement provides real-time data, reducing operational delays and human error, while the low-maintenance design minimizes intervention costs over time. This results in improved process control and reduced total cost of ownership despite initial capital investment. This is particularly valuable in offshore production, remote installations, and high-frequency monitoring applications.

Water cut represents the percentage of water in the total liquid stream, while BS&W (Basic Sediment and Water) includes both water and solids measured after separation.

Emerson’s Roxar™ Watercut Meter  measures water cut directly in the flowing stream without separation. While related, water cut specifically refers to the water fraction of the liquid phase, whereas BS&W is a custody transfer and tank accounting term describing the combined total of water plus impurities and solids obtained through separator-based sampling or laboratory analysis. As a result, BS&W values depend on separation efficiency and sampling conditions, while water cut provides continuous, real-time process insight independent of downstream handling. This distinction is particularly important in production and allocation systems where emulsions, solids content, and operating conditions can vary. BS&W measurement practices are commonly aligned with industry standards such as API MPMS.

Water cut is measured in the field using inline instruments, sampling systems, or test separators.

Emerson’s Roxar™ Watercut Meter provides continuous inline measurement using full-bore microwave resonance technology. Unlike grab sampling or separator testing, inline meters determine water fraction directly in the flowing stream, eliminating errors caused by phase segregation, sampling bias, or transient flow conditions. Other technologies such as capacitance probes, optical methods, or partial-flow sensors may only sample part of the flow, reducing representativeness under non-uniform conditions. This makes inline full-bore measurement particularly valuable in pipelines, well test systems, and production allocation environments.

Water cut typically increases over time as reservoirs mature and water production rises relative to hydrocarbons.

Emerson’s Roxar™ Watercut Meter enables operators to continuously monitor these changes in real time. As reservoir pressure declines or water injection supports production, water breakthroughs occur and the water-to-oil ratio increases, altering the produced fluid composition. This progression reflects reservoir dynamics such as coning, channeling, or advancing water fronts, which directly impact production efficiency. This trend is commonly observed in mature oil fields, waterflood operations, and enhanced recovery processes.