Wireless Discrete Transmitters

Wireless discrete transmitters reduce the need for wiring, allowing for more flexible and simplified installations.​

Products

Product Applications​

Feature Discrete Transmitter Remote Monitoring Applications

Remote Monitoring Applications​

Many assets have access to electric power for actuating or driving the device itself, but providing wired control infrastructure to these points is cost prohibitive. Wireless devices offer installation flexibility. Typical assets requiring remote monitoring:​

  • Motor operated valve control and position monitoring​

  • Manual open/close or on/off valve monitoring and control​

  • Pump station monitoring and control​

Product Comparison

Multiple discrete transmitter options are available to suit a variety of application requirements.

img

Rosemount™ 702 Wireless Discrete Transmitter​

  • Two discrete channels, each user configurable to input or output (I/O)​

  • Integral LCD display conveniently displays the primary switch input and diagnostics of the transmitter​

img

Rosemount™ 702 for Plunger Arrival Detection​

  • Designed specifically to be used in natural gas well pads that use plungers to help with well efficiency ​

  • Designed for compatibility with the ETC Cyclops Plunger Arrival (model ET-11000)​

  • Ability to latch plunger arrival events for a configurable duration ​

  • Optional LCD displays the latched plunger sensor state, power output state, and transmitter diagnostics

img

Rosemount™ 802 Wireless Discrete Transmitter​

  • Eight discrete channels, each user configurable to input or output (I/O)​

  • Premier choice for high-density discrete I/O applications​

  • Hazardous-rated, environmentally protected​

  • Versatile power options, including 701P SmartPower Module - Black or 10-30 Vdc external power​

Resources

Frequently Asked Questions

Discrete Wireless Basics

A wireless discrete transmitter digitizes on/off signals from switches, sensors, and relays and communicates their status over a secure WirelessHART® network to control or monitor a system. It is commonly used to bring visibility to remote assets, such as valve positions, pump status, safety shower activations, and well pad equipment. Emerson's wireless discrete transmitters can also provide a discrete output signal, enabling both remote monitoring and basic control from a single wireless point. 

Applications & Safety

Wireless discrete transmitters automate safety status data that was previously manual or unmonitored:

  • Safety Shower and Eyewash Stations: Alerts personnel when a safety shower or eyewash station is activated, enabling faster emergency response times. The Rosemount 702 or 802 can be paired with a TopWorx GO Switch, which features a latching mechanism. The latching mechanism ensures the incident was physically verified, and that personnel responded to the event accordingly. 
  • Equipment Status Monitoring: The Rosemount 702 and 802 can remotely monitor the position of valves, pumps, rupture disks, and other field equipment. This reduces the need for personnel to make routine visits to hazardous or remote locations. 
  • Rotating Equipment Covers and Guards: The Rosemount 702 and 802 can be paired with a TopWorx GO Switch to monitor when machine guards or covers are removed. Personnel can be alerted when a guard has been removed, helping prevent equipment startup while it is being serviced.
  • Access Monitoring: The Rosemount 702 and 802 can be used to monitor when safety gates or confined space doors have been opened or closed. This provides indication when access points are opened and creates an electronic record of entry events. 

All Rosemount™ 702 and 802 transmitters are intrinsically safe certified for use in hazardous areas, including FM, CSA, ATEX, and IECEx ratings.

Process automation typically relies on wireless measurements such as pressure, temperature, flow, and level using devices like the 3051S Wireless Pressure Transmitter. These measurements are used  for process monitoring and control as an alternative to wired monitoring points, providing visibility into process parameters while reducing signal wiring and I/O costs by communicating through a WirelessHART gateway. Discrete automation focuses on monitoring and control of discrete states and events, such as a switch status, valve position, pump run status, alarm signals, plunger arrival indication, and other equipment conditions. The Rosemount 702 and 802 Wireless Discrete Transmitters are designed specifically for these applications, enabling remote monitoring and control of digital inputs and outputs. Both process and discrete automation operate on the same WirelessHART network and communicate through the same gateway, allowing a single wireless infrastrcuture to support both process and discrete automation applications.