Rosemountâ„¢ Radar Configuration Tool - Software

Quickly configure and optimize guided wave‑radar transmitters with the Rosemount Configuration Tool. An echo plot and guided wizard make complex setups easy.


The Rosemount Configuration Tool makes it possible to configure and fine-tune your guided wave-radar level transmitter to meet the highest standards in an easy way. If your application is complicated by nature there are many easy settings to configure that will make your device work like a charm. One important feature is an echo plot that will give you an exact overview of what happens in your tank. Also, the configuration tool has a wizard that will guide you through the basic configurations in just a few minutes.

Features

  • Includes a wizard that will guide you through the configuration
  • The echo plot view offers you total overview of the echoes in your application
  • Filled with functions that enable you to stay in full control of you radar device

Specifications

Supported Transmitters:

Rosemount 3300 Level Transmitter, Rosemount 3308 Wireless Level Transmitter


Operating System:

Windows 98, 2000, XP, Vista, 7, 8, 8.1