Smart Echo Supervision™

Obtain reliable level measurements from day one with Rosemount™ Non-Contacting Radar Level Measurement Technology.

Fallback image

Overcoming Common Radar Level Measurement Challenges​

Rosemount Non-Contacting Radar Level Transmitters are equipped with a patented functionality called Smart Echo Supervision™ that automatically identifies and suppresses false radar reflections caused by internal obstructions.


This helps users achieve more reliable measurements, increase confidence in their level data, reduce reactive maintenance tasks, and operate more efficiently.

Does this sound familiar?​

Many level measurement challenges are not caused by the technology itself, but by what gets in the way of seeing the product surface clearly.​

Tank Internals​

Agitators, coils, or piping might interfere with measurements.​

Unstable Readings​

Process changes can impact measurement performance.​

Time-Consuming Setup​

Commissioning takes longer than expected.​

Recurring Troubleshooting​

Devices require ongoing tuning and maintenance.​

The intelligence behind reliable measurements​

Smart Echo Supervision™ is an advanced signal processing algorithm in Rosemount Non-Contacting Radar Level transmitters that continuously monitors and evaluates echoes inside the vessel. Instead of relying on a fixed configuration, it dynamically identifies the true product surface while automatically suppressing false echoes caused by obstructions, changing process conditions, and other sources of interference. ​​
 

By continuously adapting to changing conditions, Smart Echo Supervision helps simplify commissioning, reduce manual intervention, and maintain measurement confidence throughout the device lifecycle.​

icon
Measurement Confidence ​

Maintain reliable level measurements despite internal obstructions and changing process conditions.​

icon
Fast Commissioning & Simplified Setup​

Get up and running in less than 20 minutes without manual adjustments.​

icon
Maintain Performance ​

Spend less time troubleshooting and more time operating.​

Proven in the field​

+0
Applications​

Used in more than 10, 000 installations worldwide where reliable level measurement is critical.​

< 0 min
From Installation to Trusted Measurement

Install, wire, and commission in less than 20 minutes for fast, reliable level measurement.

+0
Industries Served​

Proven across chemical, power, life sciences, mining, and other demanding applications.​

Resources

Learn how Emerson’s Smart Echo Supervision in Non-Contacting Radar Level Transmitters help manufacturers increase measurement confidence.​

Frequently Asked Questions

Smart Echo Supervision™ is a signal processing technology built into Emerson Rosemount Non-Contacting Radar Level Transmitters that automatically and dynamically identifies and filters out false radar reflections caused by internal tank structures, agitators, or nozzle placements. In order to do that, it:

  • Tracks Multiple Echoes: The transmitter continuously monitors up to ten different radar echoes simultaneously, including reflections bouncing off internal tank obstructions.
  • Real-Time Dynamic Evaluation: It analyzes how each individual echo behaves over time as tank conditions, surface levels, or internal configurations shift.
  • Ranking and Identification: The algorithm ranks every echo to see which one acts most like a true reflection from a material or liquid surface.
  • Automatic Suppression: It locks onto the genuine product surface echo while dynamically suppressing all other false or noise echoes without requiring manual setup or deflector plates.

Smart Echo Supervision improves measurement reliability by automatically distinguishing the true product surface from interfering reflections. The technology continuously evaluates echo behavior and suppresses unwanted signals caused by internal obstructions or changing process conditions, helping maintain stable and reliable level measurements throughout operation.​

Radar level measurement errors are often caused by false echoes from internal tank structures rather than the transmitter itself. Agitators, coils, piping, ladders, baffles, improperly positioned nozzles, and other vessel obstructions can create reflections that compete with the true product surface signal. Deflector plates have traditionally been used to redirect these reflections, but installing them can add cost, complexity, and new sources of interference. Automatically identifying and suppressing false echoes helps maintain reliable measurement without these additional modifications.

Yes. Rosemount Non-Contacting Radar Level Transmitters with Smart Echo Supervision are designed to maintain measurement reliability in vessels containing agitators, coils, piping, and other internal structures. Smart Echo Supervision automatically suppresses false reflections from these obstructions and focuses on tracking the true product surface.​

No. Smart Echo Supervision automatically manages unwanted echoes during normal operation. Unlike traditional approaches that may require manual false echo mapping, empty tanks, or repeated adjustments, Smart Echo Supervision continuously evaluates reflections and suppresses interference automatically. The transmitter also provides intuitive tools if manual adjustments are occasionally required.​

False echo suppression is the process of identifying and eliminating radar reflections that do not originate from the product surface. Internal tank structures such as agitators, ladders, coils, and piping can generate unwanted reflections that interfere with measurement performance. Smart Echo Supervision automatically handles this process by continuously evaluating and suppressing false echoes.​

Radar level transmitters can lose tracking when false echoes are stronger than the true product surface reflection. Changes inside the vessel, including internal obstructions and varying process conditions, may create competing signals. Smart Echo Supervision helps prevent this by dynamically identifying and following the echo that behaves most like the actual product surface.​

Yes. Smart Echo Supervision reduces the need to empty the tank for echo mapping during commissioning. Because the technology automatically evaluates and suppresses unwanted reflections, users can achieve reliable measurements without many of the manual setup procedures associated with traditional radar installations.​

Smart Echo Supervision reduces commissioning time by minimizing manual setup and tuning requirements. Combined with guided commissioning tools, the technology automatically begins evaluating echoes when the transmitter is configured, helping users establish reliable measurements in less than 20 minutes in applicable installations.​

Smart Echo Supervision continuously evaluates echo behavior and automatically adjusts as operating conditions change. Instead of relying on a fixed echo map, the technology dynamically reassesses reflections over time to maintain reliable tracking of the true product surface.​

Smart Echo Supervision is used across a wide range of industries that require reliable level measurement in challenging applications. The technology has been successfully applied in chemical processing, power generation, life sciences, mining, and many other industries where internal obstructions or changing process conditions can affect measurement performance.​

Smart Echo Supervision is available in Rosemount Non-Contacting Radar Level Measurement solutions. The technology is featured in the Rosemount radar portfolio highlighted on this page, including Rosemount 5408, Rosemount 3408, Rosemount 1208, and Rosemount 1408H level measurement solutions.​