Type T Thermocouples

Explore Type T Thermocouples for accurate and durable temperature readings. Suitable from cryogenic to 370°C, these sensors cater to engineers and researchers needing top-tier performance and precision.

Products

What are Type T Thermocouples? (Copper/Copper-Nickel)

  • Type T has a sensitivity of 38 µV/ °C and has a temperature range from -270°C to 400°C (-454°F to 752°F)
  • They can be used in oxidizing, reducing or inert atmospheres as well as in a vacuum
  • They exhibit a high resistance to moisture corrosion
  • They demonstrate a good linearity and are typically used from very low (cryogenic) to medium temperature ranges