Chemical Company Uses Abrasion-Resistant Coating to Extend the Lifespan of Instruments in Challenging Blackwater Process
RESULTS
- Extended over 10x lifespan of Rosemount DP Level Transmitter with abrasion-resistant diaphragm coating
- Improved long-period yield & efficiency at customer sites
- Risk of catalyst deactivation during manufacturing process reduced
Customer
Large-scale chemical company in China whose business includes fertilizers, phosphate mining, fine chemicals and other chemicals
Application
Differential pressure (DP) and level measurement in coal chemical
Challenge
For differential pressure level measurement in the chemical industry, the material selection for wetted parts is critical due to the aggressive nature of many chemical processes. The right material ensures safety, reliability, efficiency and longevity of the instrumentation. Specifying the right material solutions not only prevents corrosion or abrasion related failures, which may cause safety issues, but also maintains process accuracy and efficiency.
For this chemical customer in China, the challenge in finding a reliable diaphragm material solution was troublesome, as their process medium is demanding and complex. The process fluid composition includes coal cinders as major elements, which are very abrasive. The aggressive media wore down surface over time. Other minor elements of ammonia, hydrogen sulfide (H2S) and phosphoric acid (H3PO4) are also associated with risks of failure from hydrogen permeation or corrosion, under the process condition of 250ºC process temperature and 7.5MPa process pressure.
The customer had been struggling with frequent failures in their differential pressure level systems due to material degradation. 316 stainless steel (SST) diaphragm was initially tried, but failed in 10 days, after which the gold-plated SST only sustained for three months. Gold-coated SST resisted hydrogen permeation, but cannot tolerate to debris abrasion.
Solution
Emerson offers an abrasion-resistant diaphragm coating solution available on a wide range of Rosemount™ products, including Rosemount 1199 Diaphragm Seal System, Rosemount 2051L and 3051L Level Transmitters, Rosemount 3051SAL Level Transmitter, and Rosemount 3051S Electronic Remote Sensor (ERS™) System.
Upon installation, the abrasion-resistant coating successfully extended instrument lifespan over two years and significantly improved plant safety and reliability for the customer. Most material or coating solutions in market can either be against abrasion or hydrogen permeation, but not against both at the same time. Emerson’s abrasion-resistant coating is engineered with advanced coating solution, to protect parts from abrasion and hydrogen permeation.
The abrasion-resistant coating available on Rosemount products is a hard-carbon nanostructured material and provides a hard, protective layer to the isolating diaphragm. The coating is designed to deliver excellent performance in demanding environments, offering superior abrasion resistance and protection against hydrogen permeation. The lifespan of the abrasion-resistant coating in slurry jet spray tests shows it’s 10 times of 316 stainless steel (SST) and five times of ceramic coatings. The abrasion-resistant coating is only 1~2µm thin, therefore the accuracy or sensitivity of diaphragm seals will not be impacted. It is available on various diaphragm base materials including 316SST, Alloy C-276 and Duplex on Rosemount 1199 Diaphragm Seal Systems. The metallic structure also eliminates risks of thermal shock associated with other materials.