Differential Pressure Level Measurement in Highly Corrosive & Vacuum Applications

Diaphragm seals can save costs in corrosive & vacuum applications

Differential Pressure Level Measurement in Highly Corrosive & Vacuum Applications

Durable, corrosion-resistant coating

The Rosemount™ 1199 Diaphragm Seal offering features a CorrosionShield coating that can help you save costs in highly corrosive and vacuum applications. Chemical manufacturers can face frequent failures in level measurement due to corrosion in vacuum applications. The CorrosionShield diaphragm coating provides a more durable, corrosion-resistant solution, reducing failures and enhancing operational efficiency. Designed for extreme conditions, it withstands vacuum and temperatures up to 260°C. The coating solutions can help reduce maintenance costs, increase reliability and create cost savings.