Gas & Flame Detection in Fertilizer Plants

Avoid potentially dangerous situations with accurate & reliable gas leak detection & flame detection solutions

Gas & Flame Detection in Fertilizer Plants

Monitor & Detect Gas Leaks & Flames

Fertilizer plants contain a variety of flammable gases, like methane and hydrogen, as well as toxic gases like ammonia. If these gases were to leak and/or accumulate, it could lead to dangerous situations. Continuous gas monitoring and leak detection solutions are necessary to help keep personnel and facilities safe. In addition, flame detection products are also necessary in the event a flammable gas ignites. Early detection of flames is critical as fire could spread rapidly within a fertilizer plant creating devastating consequences. Rosemount gas detection products include wireless gas detectors, point gas detectors, open path gas detectors and ultrasonic gas leak detection. Combining these products with Rosemount™ 975 Flame Detectors can help keep fertilizer manufacturing facilities safe.