Level Measurement of Stored Polyvinyl Chloride (PVC) Powder in PVC Production Facilities

Accurately measure levels of PVC powder in storage silos to closely monitor inventory in PVC production plants.

Level Measurement of Stored Polyvinyl Chloride (PVC) Powder in PVC Production Facilities

Reliable Radar Level Transmitters and Switches for PVC Powder Silos

PVC holds significant relevance in the plastic industry. One common end product of a PVC manufacturing plant is PVC powder, which is generally stored in large silos, each capable of holding thousands of tons, until it is ready for delivery or packaging.​

 

Accurate monitoring of inventory levels within these silos is essential for operational efficiency. However, the extensive dust generated during the filling process, the small particle size and the varying surface reflection present a major challenge to achieving precise inventory control and that is why 80 GHz Radar Level Transmitters are recommended for this application.