Advanced Solutions for handling Hot process temperatures
Applications that have extremely hot processes require specialized instruments and remote seals to fill fluids that can handle high temperature. The fill fluid options and thermal range expander offered on the Rosemount 3051SAL Level Transmitter, meet these high process temperatures while keeping response time unaffected by lower ambient temperatures. Plus, advanced diagnostics provide data to detect electrical loop issues and abnormal process conditions so you can take proactive measures to keep you process running at peak performance.
Use with process temperatures as low as -157 °F (-105 °C) and high as 770 °F (410 °C). SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations.