Non-Intrusive Temperature Measurement in Reactors

Install non-intrusive process temperature instrumentation without a shutdown

Non-Intrusive Temperature Measurement in Reactors

Obtain Accurate Process Temperature Measurements Without Thermowells

Temperature measurement points on reactors are often prone to erosive catalysts due to direct exposure to high-velocity, abrasive catalyst particles within the reactor bed. These are caused by a combination of high-temperatures and high-pressures, as well as movement by solid catalyst particles causing constant mechanical wear, which can damage the temperature sensors and thermowells. Rosemount™ X-well™ Technology with the Rosemount 3144S Temperature Transmitter delivers highly accurate process temperature without a process penetration on applications measuring up to 650°C. This device is non-intrusive, allowing for easy installation without a shutdown or waiting until a turnaround. When paired with the Rosemount 3144S, operators can get fast and error-free configuration with the push of a button using ReadyConnect™ Technology for quick commissioning. It is also SIL2 certified to IEC 61508 and SIL3 capable to help ensure your application’s safety needs are met.