Reliable Level Measurement with Active Shield Technology
Wet sand can be a challenging material to handle. Its hydrophilic nature encourages caking and clumping, making level management in wet sand bunkers difficult. Wet sand is also abrasive, which can cause wear and tear on measuring devices. Manufacturers using wet sand bunkers need a level management solution that can withstand heavy loads and caking, and is resistant to abrasion.
Solids Level Measurement in Wet Sand Bunker
Rosemount 2555 Capacitance Switch
Capacitance point level detection (-40°F to 932°F / -40°C to 500°C)
Structurally strong and can withstand heavy loads of material above the probe
Handles caking of product on or near probe.
Simple to install and set up with Active Shielding technology
Used for full, demand, or empty tank detection
Capacitance Probe technology explanation, section 3.7 Measuring the level of solid materials