Highly Accurate Temperature Measurements Help Optimize Performance
In order to have optimally performing distillation columns in their Chemical plants, operators look for high accuracy and reliability from their temperature measurements across the column profile, which can help ensure product quality, yield and energy efficiency, and also reduce the risk of costly unplanned shutdowns. The Rosemount™ 3144S Temperature Transmitter with its 0.05°C accuracy, 20-year stability, and 20-year warranty allows operators trust in the performance of their distillation columns to help ensure high product quality.