Specify the Right Remote Diaphragm Seal Solution and fill fluid
When an application operates at pressures below atmospheric pressure (14.7 psia [1 bar-a]), it is important to specify the correct remote seal system and mount it correctly to measure level accurately and reliably. Failure to do so will result in output drift or complete pressure measurement system failure.