Industrial Lighting Solutions for Reaching Your Brewing Sustainability Goals

Reduce operating costs and minimize energy consumption around lighting at your brewery.

Reduce operating costs and minimize energy consumption around lighting at your brewery.

Measurement instrumentation for optimized lighting in brewing

Energy use in a brewery extends well beyond generating steam and heating water. The total annual electric bill for a 10,000 barrel-per-year brewery could often vary between $40,000 and $55,000, contributing to a significant portion of a brewery's operating costs. One utility expense that often receives minimal attention but can have a major sustainability impact is lighting. For many breweries, upgrading the lighting system can save 30% to 40% off the current consumption for lighting. The Appleton™ Industrial Mercmaster™ Connect LED Luminaires with Plantweb Insight™ Connected Lighting Application is an excellent solution to reduce lighting costs while allowing a brewery to use lighting more economically by monitoring modes of operation.