Prevent Product Loss in Dairy Mixing Processes
Mixing tanks are present in different parts of the dairy process and are, as the name implies, used to mix different products or add ingredients. Thus, they can be used in the mixing of soft cheese or in the preparation of yogurts, creams or ice creams, for example. The level needs to be monitored in these type of tanks to help maximize production capabilities, increase product quality and reduce the amount of product loss.