Level Measurement of Additive Inventories in Pastry Production

Accurately measure levels of stored additives to ensure adequate, on-hand supply and continuous production.

Level Measurement of Additive Inventories in Pastry Production

Prevent Process Disruptions with Radar and Point Level Technologies

Depending on the bread or pastry recipe, yeast, salt and other flavoring agents are added to the dough mixture. Continuous, precise measurement of additive inventory is needed to ensure an adequate supply of ingredients and prevent process disruption. Additive storage vessels tend to be smaller than the main ingredients, but the contents can be dusty and sometime sticky.